??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
RS1K
Bill of material
RS1K
ORDERNO
RS1K
ADM__AMBIENT_TEMPERATURE
adm. ambient temperature
-20...+55°C
DIMENSIONS_H_X_B_X_T
dimensions h x b x t
Design K 75 x 22,5 x 115 [mm]
FITTING_POSITION
fitting position
on 35 mm standard rail according to DIN EN 60 715 or screws M4 (not included in delivery scope)
INPUT_Y1Z0__Y2Z0
input y1z0, y2z0
Contact, Breaker (nc), 18 V, 3 mA
INPUT_Z1Z0
input z1z0
Current Transformer STWA1
OVERLOAD_CAPACITY_OF_TRANSFORMER
overload capacity of transformer
max. 100 A continous, 300 A 10 s
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30IP 20
RATED_VOLTAGE_SUPPLY_US
rated voltage supply us
ACDC 24...240 V, AC 19-264 V, DC 20-297 V 2VA
RELAY_OUTPUT
relay-output
2 x 1 co
SWITCHING_CURRENT
switching current
ON ≥ AC 1 A, OFF ≤ AC 0,4 A
TEST_CONDITIONS
test conditions
see general technical informations
TYPE_OF_CONTACT
type of contact
Type 2 (see general technical informations)
NAME
name
RS1K
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions