??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y15
Bill of material
RQB-100Y15
PN
Part Number
RQB-100Y15
DESC
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 15VDC, 6.67A, Input 14-160VDC, Active High, Through Hole Mount, RoHS Compliant
POWER
Power
100 W
VI
Voltage Input
14-160 VDC
OV
Output Voltage
15 VDC
OC
Output Current
6.67 A
OT
Operating Temperature
-40 to 105 °C
SF
Standard Footprint
1/4 Brick
ISOLATION
Isolation
Isolated
MT
Mounting Type
Through Hole
DIMENSIONS
Dimensions LxWxH
2.28x1.45x0.5 Inch
NO
Number of Outputs
1
VOUT
Vout 1
15 VDC
LOUT
lout 1
6.67 A
AL
Active Logic
Active High
COMPLIANT
RoHS Compliant
RoHS Compliant
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions