??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Forza Forni
Description
RPM 140x160 WOOD
Bill of material
RPM 140x160 WOOD
ORDERNO
RPM 140x160 WOOD
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090300
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Pizza Wood Oven
DESIGN_OPTION
design option
-1
EXHAUST_RI_HEIGHT
exhaust ri height
0
EXHAUST_STATIC_PRESS
exhaust static press
0.050
EXHAUST_VENT_DIAMETER
exhaust vent diameter
203.200
EXHAUST_VOLUME
exhaust volume
200
FAMILY_NAME
family name
HOST
host
0
ITEM_NUMBER
item number
-
KEYNOTE
keynote
MANUFACTURER
manufacturer
Forza Forni
MASSUNIT
massunit
1
MECHANICAL_REMARKS
mechanical remarks
MODEL
model
RPM 140x160-W
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
OVEN_MATERIAL
oven material
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.forzaforni.com/
WATERMARKED_BY
watermarked by
WEIGHT_IN_POUNDS
weight in pounds
3080
WORK_PLANE_BASED
work plane-based
0
NAME
name
RPM 140x160 WOOD
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions