??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
ALW
Description
RPD15-S AND RPD15-R - SQUARE AND RECTANGLE
Bill of material
S48
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
BAR_1_ANGLE
bar 1 angle
2
BAR_1_LENGTH
bar 1 length
BAR_2_LENGTH
bar 2 length
BAR_3_LENGTH
bar 3 length
BAR_4_ANGLE
bar 4 angle
4
BAR_4_LENGTH
bar 4 length
CABLE_1_LENGTH
cable 1 length
CABLE_1_SHIFT_X
cable 1 shift x
CABLE_1_SHIFT_Y
cable 1 shift y
CABLE_5_LENGTH
cable 5 length
CABLE_5_SHIFT_X
cable 5 shift x
CABLE_5_SHIFT_Y
cable 5 shift y
CABLE_SPACING_LENGTH
cable spacing length
CABLE_SPACING_WIDTH
cable spacing width
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CANOPY_CABLE2
canopy cable2
1
CANOPY_CABLE4
canopy cable4
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Neidhardt Inc.
MASSUNIT
massunit
1
MODEL
model
NDHT-RPD15-R60
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_LENGTH
suspension length
TILT_ANGLE
tilt angle
90
VERSION
version
2016
WIDTH
width
LAMP
lamp
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions