??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Auto-Maskin
Description
RP 410E Remote Panel
Bill of material
KOQPG3CT0
ORDERNO
KOQPG3CT0
CUT_OUT
cut out
w 302 x h 184 mm, Access depth 110 mm
IP
ip
IP56 (Front)
POWER_SUPPLY
power supply
24 VDC, Min 18 VDC, Max 32 VDC
SCREEN
screen
262144 colors, 8.4", Resolution 640 x 480 pixels
SIZE
size
w 320 x h 220 x d 56 mm
WEIGHT
weight
2.1 kg
NAME
name
KOQPG3CT0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions