??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Prudential
Description
Rounds – Sky Oculus Series
Bill of material
P8900
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONCAVE_SHIELDING
concave shielding
CONVEX_SHIELDING
convex shielding
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
FLAT_SHIELDING
flat shielding
FREQUENCY
frequency
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LAMP_QUANTITY
lamp quantity
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Prudential Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OVERALL_DEPTH
overall depth
OVERALL_DIAMETER
overall diameter
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_MATERIAL
shielding material
TILT_ANGLE
tilt angle
-90
TOTAL_LUMENS
total lumens
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.prulite.com
VERSION
version
VOID_RADIUS
void radius
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
NAME
name
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
COLLECTION
collection
DROP_LENS_SHIELDING
drop lens shielding
DROP_LENS_SHIELDING_VISIBILITY
drop lens shielding visibility
FLUSH_LENS_SHIELDING_VISIBILITY
flush lens shielding visibility
HOUSING_LENGTH
housing length
HOUSING_WIDTH
housing width
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
MOUNTING
mounting
NOMINAL_DIAMETER
nominal diameter
NOMINAL_RADIUS
nominal radius
OUTSIDE_TRIM_RADIUS
outside trim radius
OVERALL_HEIGHT
overall height
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
SERIES
series
SHIELDING_VOID_DIAMETER
shielding void diameter
SHIELDING_VOID_RADIUS
shielding void radius
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions