??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Lutron
Description
Round Downlight
Bill of material
Lighting_Fixture-Lutron-Recessed-Finire-3in-Round-Downlight
ORDERNO
Lighting_Fixture-Lutron-Recessed-Finire-3in-Round-Downlight
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BEAM_SPREAD
beam spread
91918.578
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_PLENUM_RATED
ceiling_plenum rated
0
CELING_STANDARD_1_2_TO_5_8_IN
celing_standard 1/2 to 5/8 in
0
CELING_TRIMLESS_WOOD_STONE
celing_trimless wood/stone
0
CENTER_OF_LIGHT
center of light
6.500
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power Connection
CONTROL_METHOD
control method
Select Control Option
CONTROL_2_WIRE_120_V
control_2-wire 120 v
0
CONTROL_3_WIRE_120_277V
control_3-wire 120-277v
0
CONTROL_ECOSYSTEM_120_277V
control_ecosystem 120-277v
0
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CPINHOLEEXT
cpinholeext
5.010
CPINHOLETRIM
cpinholetrim
3.530
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CVOIDTRIM
cvoidtrim
3.400
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
3in LED Recessed Light Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
0
FINISH_NOTE
finish note
Adjust Materials acccording to Ordering Code
FINISH_BLACK_CHROME_WHITE
finish_black chrome/white
0
FINISH_BRONZE
finish_bronze
0
FINISH_CLEAR_ANODIZED_WHITE
finish_clear anodized/white
0
FINISH_CLEAR_CHROME_WHITE
finish_clear chrome/white
0
FINISH_MATTE_BLACK
finish_matte black
0
FINISH_MATTE_WHITE
finish_matte white
0
FINISH_SILVER
finish_silver
0
FINISH_SILVER_WHITE
finish_silver/white
0
FRAME_BOX_VISIBILITY
frame box visibility
0
HANGING_NARROW_JOIST_9_5_TO_15_IN
hanging_narrow joist 9.5 to 15 in
0
HANGING_STANDARD_JOIST_14_TO_24_IN
hanging_standard joist 14 to 24 in
0
HEIGHT
height
6.000
HOST
host
5
IC_HOUSING_HEIGHT
ic housing height
6.000
IC_HOUSING_LENGTH
ic housing length
16.100
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/TechnicalDocumentLibrary/367-2578.pdf
INSULATED_HOUSING
insulated housing
1
KEYNOTE
keynote
26 51 00
LAMP
lamp
LED
LED_DESCRIPTION
led description
Standard_17 W_850 lm_97 CRI
LENGTH
length
18.900
LENS_FROSTED_GLASS
lens_frosted glass
0
LENS_NONE
lens_none
0
LENS_SOLITE_GLASS
lens_solite glass
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MODEL
model
FDT3RIXX2728
MODEL_CEILING
model_ceiling
Select Ceiling Option
MODEL_CONTROL
model_control
Select Control Option
MODEL_FINISH
model_finish
Select Finish Option
MODEL_HANGING
model_hanging
Select Hanging Option
MODEL_LENS
model_lens
Select Lens Option
MODEL_OPTIONS
model_options
Select Options
MODEL_TRIM
model_trim
Select Trim Option
NUMBER_OF_LIGHT_SOURCES
number of light sources
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OPTIONS_NONE
options_none
0
OPTIONS_THICK_CEILING
options_thick ceiling
0
PARAMETER_ADJUSTMENT
parameter adjustment
Editing parameter values for type properties is not recommended as you may choose options that are not available.
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PHOTOMETRIC_WEB_FILE
photometric web file
Finire RD DL HO 2700K 28� WH No Glass
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lutron.com/TechnicalDocumentLibrary/367-2569.pdf
PRODUCT_NAME
product name
Finiré 3" Round Downlight
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/LightingFixtures/LutronFixtures/3FinirebyIvalo/Overview.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Finire 3" Trimmed IC Round Downlight
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
TILT_ANGLE
tilt angle
-90
TRIM_VISIBLE
trim visible
0
TRIM_ROUND_PINHOLE_DOWNLIGHT
trim_round pinhole downlight
0
TRIM_ROUND_TRIMLESS_DOWNLIGHT
trim_round trimless downlight
0
TRIM_ROUND_TRIMLESS_PINHOLE_DOWNLIGHT
trim_round trimless pinhole downlight
0
TRIM_ROUND_TRIMMED_DOWNLIGHT
trim_round trimmed downlight
0
URL
url
http://www.lutron.com/en-US/Pages/default.aspx
VERSION
version
2017 - v1.0b
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
120.000
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WATTAGE_COMMENTS
wattage comments
17 W
WIDTH
width
9.500
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions