??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 29
HELP_VARIABLE
Company
Grayhill
Description
Rotary Switches & Mech Encoders
Bill of material
05001-08S
ORDERNO
VAR__OF_DECKS
# of decks
VAR__OF_POLES
# of poles
1
ANGLE_OF_THROW____
angle of throw (°)
36
BEHIND_PANEL__INCH_
behind panel (inch)
CONTACT_TYPE
contact type
FIXED_STOP
fixed stop
LIFE_CYCLES
life cycles
MAX_ELECTRICAL_RATING
max electrical rating
MILITARY
military
No
OUTPUT
output
Rotary
POSITIONS_PER_POLE
positions per pole
ROHS_COMPLIANT
rohs compliant
Yes
ROTATIONAL_TORQUE
rotational torque
SERIES
series
SHAFT_AND_PANEL_SEAL
shaft and panel seal
No
SHAFT_DIAMTER__IN_
shaft diamter (in)
SHAFT_STYLE
shaft style
Shaft
STOP_STRENGTH
stop strength
12 lbf in
TERMINATION
termination
Solder Lug
UL_RATED
ul rated
No
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions