??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Rotary Indexing Table RSE-6-R-7-P-0-0-P,...
Bill of material
Rotary Indexing Table RSE-6-R-7-P-0-0-P,...
ORDERNO
Rotary Indexing Table RSE-6-R-7-P-0-0-P,...
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
76.4
AIR_PRESSURE_CONNECTION
air pressure connection
G18
AXIAL_LOAD_DYN___N_
axial load dyn. [n]
250
AXIAL_LOAD_STAT__STRAIN__N_
axial load stat. strain [n]
20000
AXIAL_LOAD_STAT__STRESS__N_
axial load stat. stress [n]
20000
AXIAL_RUN_OUT_OF_PLATE__MM_
axial run-out of plate [mm]
0,03
CLAMPING_WEIGHT_MAX__KG_
clamping weight max [kg]
25
CONCENTRICITY_OF_CENTRAL_BORE__MM_
concentricity of central bore [mm]
0,03
CONTROL
control
42 or 52 way-valve bistable
CYCLESMIN
cyclesmin
50-110
DAMPING
damping
pneumatic
GEAR_RACK_MATERIAL
gear rack material
ETG-100
INDEXING_ACCURACY__MM_
indexing accuracy [mm]
+-0,03mm @D 120mm
INSTALLATION_POSITION
installation position
horizontal
ITEM_NO
item no
000000170007
LATERAL_FORCE_STAT___KN_
lateral force stat. [kn]
0,6
LOCKED_TORQUE__NM_
locked torque [nm]
27,5
MA_NR
ma-nr
246843
MA_TYP
ma-typ
RSE-K-6-7-R-P
MATERIAL_HOUSING
material housing
high-strength Al, anodized
MATERIAL_INDEXING_DISCGEARSEGMENT
material indexing discgearsegment
30CrMoV9 plasma nitriding
MOMENT_OF_INERTIA_MAX__KGCM__
moment of inertia max [kgcm²]
405
PARTITION
partition
7
PLANE_PARALLELISM__HOUSINGPLATE___MM_
plane parallelism (housingplate) [mm]
0,05
PLATE_MATERIAL
plate material
steel, browned
PRESSURE_RANGE
pressure range
4-8 bar
ROTATION_DIRECTION
rotation direction
clockwise
TILTING_EFFECT_TORQUE_MAX___NM_
tilting effect torque max. [nm]
230
TORQUE___6_BAR_EFF___NM_
torque @ 6 bar eff. [nm]
12
TORQUE___6_BAR_THEO___NM_
torque @ 6 bar theo. [nm]
16
WEIGHT__KG_
weight [kg]
8.5
NAME
name
Rotary Indexing Table RSE-6-R-7-P-0-0-P,...
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions