??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 15
HELP_VARIABLE
Company
ETI
Description
Rotary cam switches
Bill of material
004773007
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CATALOGUE_GROUP
catalogue group
Rotary cam switch
CUSTOMS_TARIFF
customs tariff
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FUNCTION
function
Rotary cam switches
LEVEL
level
Rotary cam switches
MODEL
model
OnOff switch
NO__OF_POLES
no. of poles
NUMBER_OF_POLES
number of poles
OPERATION
operation
ON-OFF (0-1) switches with 60° switching angle
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CURRENT__A_
rated current (a)
RATED_OPERATION_POWER_AT_AC_3__400_V
rated operation power at ac-3, 400 v
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
SUITABLE_FOR_DISTRIBUTION_BOARD_INSTALLATION
suitable for distribution board installation
true
SUITABLE_FOR_FRONT_MOUNTING_4_HOLE
suitable for front mounting 4-hole
true
TYPE_OF_CONTROL_ELEMENT
type of control element
Turn button
TYPE_OF_ELECTRICAL_CONNECTION_OF_MAIN_CIRCUIT
type of electrical connection of main circuit
Screw connection
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
WITH_0__OFF__POSITION
with 0 (off) position
true
NAME
name
NOMINAL_RATED_CURRENT
nominal rated current
RATED_OPERATION_CURRENT_IE_AT_AC_3__400_V
rated operation current ie at ac-3, 400 v
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions