??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AAC Clyde Space
Description
ROOT
Bill of material
X3UWF7MJM
ORDERNO
X3UWF7MJM
COMPATIBLE
compatible
Compatible with all rail-deployers. Deployment switches ensure this range is compatible with manned flights and ISS compatible.
DESCRIPTION
description
The AAC Clyde Space ZAPHOD CubeSat Structure range, 1U to 12U, is extensively tested and qualified to all major launch vehicle standards, our flight proven best-in-class range of CubeSat structures are designed with a high level of modularity, supporting even the most bespoke payload configuration. These lightweight and robust CubeSat structure solutions have been designed specifically with adaptability and ease of integration in mind and are some of the more user-friendly structures on the market. The modular chassis design can easily be customized specific to your mission requirements. Available off-the-shelf with a choice of shear panel or standard cut-out pattern, the structures can be customized including bespoke cut-outs and deployable panels. The ZAPHOD structure range simplifies modification and can be assembled around the avionics stack and payload, increasing accessibility during integration and test. Mounting holes are provided for a variety of stack and payload configurations. Implementing user-definable locating elements, the structure can accommodate several avionic and payload configurations enabling a high-level of customization without the need for expensive redesign. Complying with NASA’s General Environmental Verification Standard (GEVS) requirements each structure is fitted with anodized rails and deployment switches, all proven on orbit.
GENERAL
general
Aluminium 7075 & 6082 used for primary structures All other materials comply with typical outgassing requirements Designed and qualified to NASA GEVS 14.1gRMS Temperature range -40˚C to +80˚C Four deployment switches - two on the -Z end plate and two on the rails
MODULAR
modular
Designed with a high level of modularity, supporting even the most bespoke payload configuration. Lightweight, qualified design which maximizes internal volume. With ease of access during integration and customizable internal stack layout.
SCALABLE
scalable
Offering 1U, 2U, 3U & 6U form factors the ZAPHOD structure range offers scalability in your mission requirements. Our ZAPHOD CubeSat structures are compatible with AAC Clyde Space PHOTON solar panels, meeting ISS Manned Flight design requirements when combined.
NAME
name
X3UWF7MJM
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions