??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Cornellcookson
Description
Rolling Counter Door
Bill of material
Counter Door Face Of Wall
ORDERNO
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CATEGORY
category
COIL_DIMENSION_NOTE
coil dimension note
8” to 14” - Consult Cornell when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NOTE
cost note
CRANK_HEIGHT
crank height
5.333
CURTAIN_1_1_2__SLAT
curtain 1 1/2" slat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Built to order metal slatted rolling doors secure openings above counters. Can fully close to the floor.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cooksondoor.com/find-a-dealer
DRIP_EXTENSION
drip extension
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDE_HEIGHT
guide height
GUIDES
guides
HAND_CRANK
hand crank
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cooksondoor.com/architect-tools-and-resources/leed-information
MANUFACTURER
manufacturer
CornellCookson,Inc.
MASSUNIT
massunit
1
MODEL
model
ESC10
MOTOR
motor
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPERATION
operation
OPERATOR
operator
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
OPTIONAL_POWDER_COAT_FINISH
optional powder coat finish
0
PRODUCT_OPTIONS
product options
Countertops by Cornell, Integral Frame and Countertop Units, Perforated curtain slats, graphic images on door curtain
REPRESENTATIVE_DISCLAIMER
representative disclaimer
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SILL_HEIGHT_NOTE
sill height note
Default Sill Height: 42”, other heights available. Can also fully close to floor.
SIZING_DISCLAIMER
sizing disclaimer
21' Wide or 10' High Standard Construction
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cooksondoor.com/product/rolling-counter-shutter
URL_CAD
url cad
http://www.cooksondoor.com/architect-tools-and-resources/drawing-generator?prod=cd
URL_PHOTOGRAPHS
url photographs
http://www.cooksondoor.com/product/rolling-counter-shutter
URL_SPECIFICATIONS
url specifications
http://www.cooksondoor.com/docs/default-source/Specifications/counter-door-specification_k.doc
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Drywall, wood, masonry, steel
WIDTH
width
6
NAME
name
REPRESENTATIVES_DISCLAIMER
representatives disclaimer
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions