??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Lutron
Description
Roller Shades
Bill of material
Roller_Shades-Lutron-Contract_Dual_Roller_Motorized
ORDERNO
VAR3D_SHADE_HEIGHT_VISIBILITY
3d shade height visibility
0
ACTUAL_SHADE_HEIGHT
actual shade height
ACTUAL_SHADE_WIDTH
actual shade width
1.500
ASSEMBLY_CODE
assembly code
E2010320
C_FASCIA
c fascia
0
C_FASCIA_ENDCAP
c fascia endcap
0
C_FASCIA_TOP
c fascia top
0
CEILING_MOUNT
ceiling mount
1
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EDGE_WIDTH
edge width
0.125
END_CAP
end cap
FASCIA
fascia
0
FASCIA_ENDCAP
fascia endcap
0
FASCIA_NOTE
fascia note
Fascia must be turned on to utilize Fascia Endcap and Fascia Top Back Cover Options
FASCIA_TOP_BACK_COVER
fascia top back cover
0
FIXTURE_ANGLE
fixture angle
0
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
LEFT_CLUTCH
left clutch
LIGHT_GAP
light gap
0.062
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MODEL
model
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.30.60.14.21
OMNICLASS_TITLE
omniclass title
Shades
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
1.667
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
POCKET_INSET
pocket inset
POCKET_MOUNT_ENCLOSURE
pocket mount enclosure
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/ShadingSystems/ContractRoller/Overview.aspx
RIGHT_CLUTCH
right clutch
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
Contract Roller Shades
SHADE_HEIGHT
shade height
0.458
SHADE_SIZE_AVAILABLE
shade size available
Yes
SHADE_WIDTH
shade width
1.500
SHARED
shared
0
SIDE_TO_CENTER
side to center
SUPPORT_PHONE
support phone
(224) 699-9545
TOP_TO_CENTER
top to center
URL
url
http://www.lutron.com
VERSION
version
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
WALL_MOUNT
wall mount
0
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
APPARENT_LOAD
apparent load
LEFT_BRACKET
left bracket
LEFT_BRACKET_WIDTH
left bracket width
NUMBER_OF_POLES
number of poles
POWER_FACTOR
power factor
RIGHT_BRACKET
right bracket
RIGHT_BRACKET_WIDTH
right bracket width
VOLTAGE
voltage
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions