??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 28
HELP_VARIABLE
Company
AutomationDirect
Description
Rodless Air Cylinders (L-Series)
Bill of material
L25M1000MD-MC
ORDERNO
ACTION_TYPE
action type
Double acting
ADJUSTABLE_CUSHIONS
adjustable cushions
Front and rear adjustable cushions
BODY_MATERIAL
body material
Aluminum
BORE_DIAMETER
bore diameter
BRAND
brand
NITRA
CYLINDER_TYPE
cylinder type
Rodless
END_CAP_MATERIAL
end cap material
Aluminum
ITEM
item
Pneumatic air cylinder
MAGNETIC_PISTON
magnetic piston
Magnetic piston
MOUNTING
mounting
Tapped end caps
PORT_SIZE
port size
STROKE
stroke
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions