??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
JEL Corporation
Description
Robot for Semiconductor
Bill of material
SCR3100S
ORDERNO
ARM__R_AXIS_
arm (r-axis)
CARRYING_OBJECT
carrying object
CARRYING_SPEED
carrying speed
CLEANLINESS
cleanliness
CONTROL_AXIS
control axis
CONTROLLER_MODEL
controller model
END_EFFECTOR_TYPE__THICKNESS_
end-effector type (thickness)
END_EFFECTORWRIST_BLOCK_UNIT
end-effectorwrist-block unit
FROM_THE_ROBOT_CENTER_TO_THE_WAFER_CENTER
from the robot center to the wafer center
INTERFACE
interface
MAPPING_SENSOR
mapping sensor
MASS
mass
MODEL_NAME
model name
MOTOR_TYPE
motor type
OPERATING_RANGE
operating range
REPEATABILITY
repeatability
ROBOT_MODEL
robot model
ROBOT_MODEL_TYPE
robot model type
ROTATION_ANGLE__THETA_AXIS_
rotation angle (theta-axis)
SARS00169
sars00169
SARS00958
sars00958
SARS02659
sars02659
SARS02967
sars02967
SARS08603
sars08603
SIZE_OF_CARRYING_OBJECT
size of carrying object
THICKNESS_OF_ATTACHING_END_EFFECTOR
thickness of attaching end-effector
TOTAL_LENGTH
total length
UTILITY
utility
VERTICAL_STROKE__Z_AXIS_
vertical stroke (z-axis)
WAFER_HOLDING_METHOD
wafer holding method
NAME
name
CARRYING_SPEED__AVE__
carrying speed (ave.)
CARRYING_SPEED__MAX__
carrying speed (max.)
HANDLING_LEVEL
handling level
RESOLUTION
resolution
CARRYING_SPEED_AVE__
carrying speed(ave.)
VAR1ST_JOINT_AXIS__J1_AXIS_2ND_JOINT_AXIS__J2_AXIS_
1st joint axis (j1-axis)2nd joint axis (j2-axis)
VAR3RD_JOINT_AXIS__J3_AXIS_3RD_JOINT_AXIS__J5_AXIS_
3rd joint axis (j3-axis)3rd joint axis (j5-axis)
VAR3RD_JOINT_CENTER
3rd joint center
VACUUM_RESISTANCE
vacuum resistance
Z_AXIS__J4_AXIS_
z-axis (j4-axis)
CARRYING_SPEED__AVE____1_
carrying speed (ave.) (1)
CARRYING_SPEED__MAX____1_
carrying speed (max.) (1)
OPERATING_RANGE__1_
operating range (1)
OPERATING_RANGE__AVE__
operating range (ave.)
CARRYING_SPEED___
carrying speed ()
FROM_ROBOT_CENTER_TO_WAFER_CENTER
from robot center to wafer center
OPERATING_RANGE___
operating range ()
RESOLUTION___
resolution ()
ROTATION_ANGLE__Θ_AXIS_
rotation angle (θ-axis)
SART08604
sart08604
SART08661
sart08661
SART08668
sart08668
SART08674
sart08674
SART08675
sart08675
SART08676
sart08676
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions