??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
JEL Corporation
Description
Robot for FPD
Bill of material
LVHR3440S
ORDERNO
LVHR3440S
VAR3RD_JOINT_CENTER
3rd joint center
±182deg
ARM__R_AXIS_
arm (r-axis)
168.5mm (Mounting level to upper end-effector level
CARRYING_OBJECT
carrying object
730mm×920mm×1.1mm FPD glass substrate(representative example)
CARRYING_SPEED__AVE__
carrying speed (ave.)
180deg1.8sec
CONTROL_AXIS
control axis
3-axis
HANDLING_LEVEL
handling level
Power AC200V single phase ±10% 2kVA
MOTOR_TYPE
motor type
AC servo motor
OPERATING_RANGE
operating range
880mm
REPEATABILITY
repeatability
RESOLUTION
resolution
0.61µm
ROBOT_MODEL
robot model
LVHR3440S-040-SM
ROBOT_MODEL_TYPE
robot model type
Cylindrical coordinate type
ROTATION_ANGLE__THETA_AXIS_
rotation angle (theta-axis)
Within ±0.2mm
VERTICAL_STROKE__Z_AXIS_
vertical stroke (z-axis)
Magnetic fluid sealing and filter
NAME
name
LVHR3440S
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions