??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Roboteq
Description
Robopads Charge System
Bill of material
RPKIT90-100
ORDERNO
ALIGNMENT_TOLERANCE
alignment tolerance
+-5mm
CONTACT_PRESSURE
contact pressure
1.5kg
CONTINUOUS_CURRENT
continuous current
75A
DIMENSIONS
dimensions
DIMENSIONS_BASE
dimensions base
DIMENSIONS_COLLECTOR_EXTENDED
dimensions collector extended
DIMENSIONS_COLLECTOR_RETRACTED
dimensions collector retracted
EXTENSION_RANGE
extension range
HALL_SENSOR_VOLTAGE
hall sensor voltage
4.5 to 24V
MAX_CURRENT
max current
100A
OPERATING_TEMPERATURE
operating temperature
-40 to +85oC
OPERATING_VOLTAGE
operating voltage
1V to 200V
WEIGHT
weight
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions