??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FloAire
Description
RMFI - Mixed Flow Inline Belt Drive
Bill of material
RMFI - Mixed Flow Inline Belt Drive
ORDERNO
RMFI - Mixed Flow Inline Belt Drive
ALTITUDE
altitude
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BHP
bhp
CA
ca
30.062
CA_2
ca/2
15.031
CA_122
ca_122
16.625
CA_135
ca_135
18.562
CA_150
ca_150
20.250
CA_165
ca_165
22.250
CA_182
ca_182
24.688
CA_200
ca_200
27.062
CA_222
ca_222
30.062
CA_245
ca_245
33.125
CA_270
ca_270
35.500
CA_300
ca_300
40.562
CA_330
ca_330
44.625
CA_365
ca_365
49.375
CA_402
ca_402
54.375
CA_445
ca_445
60.188
CA_490
ca_490
66.250
CA_90
ca_90
13.750
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
MOTOR_COVER
motor_cover
1
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RPM
rpm
0
SHARED
shared
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_SIZE
unit_size
222
URL
url
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
RMFI - Mixed Flow Inline Belt Drive
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions