??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Ritter 95
Bill of material
Ritter 95
ORDERNO
Ritter 95
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020810
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ritter 95 Treatment Table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
HEIGHT
height
30.000
HOST
host
0
KEYNOTE
keynote
LENGTH
length
72
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
Ritter 95
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PART_TYPE
part type
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
350
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/en-us/MedicalProducts/ManualExaminationTables/Pages/Ritter95TreatmentTable.aspx#documentation
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/ManualExaminationTables/Pages/Ritter95TreatmentTable.aspx#
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STORAGE_SHELF
storage shelf
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
WEIGHT
weight
0
WIDTH
width
27.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ritter 95
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions