??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Ritter 255 Ceiling Mounted Single
Bill of material
Ritter 255 Ceiling Mounted Single
ORDERNO
Ritter 255 Ceiling Mounted Single
VAR8FT
8ft
1
AMPS
amps
0.700
APPARENT_LOAD
apparent load
80.500
ARM_HEIGHT
arm height
2.493
ARM_LENGTH
arm length
1.833
ASSEMBLY_CODE
assembly code
D5020200
BALLAST_MATERIAL
ballast material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLEARANCE_VISIBILITY
clearance visibility
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
CONNECTOR_DESCRIPTION
connector description
Connector for Electrical Power
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Single Mount Minor Procedure Light
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXTURE_FINISH
fixture finish
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
16 LEDs arranged in 4x4 array
LENS_MATERIAL
lens material
LIGHT_SOURCE
light source
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
255-001
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/docs/default-source/marketing-collateral/007-1070-00.pdf?sfvrsn=2#page=3
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/products/medical/lighting/product/ritter-255-led-procedure-light
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.midmark.com
VOLTAGE
voltage
115.000
WATTAGE_COMMENTS
wattage comments
32 Watt rating
NAME
name
Ritter 255 Ceiling Mounted Single
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions