??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Ritter 253
Bill of material
Ritter 253
ORDERNO
Ritter 253
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
0.100
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
LED Exam Light - Mobile Caster Stand Kit
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXTURE_FINISH
fixture finish
HOST
host
0
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL
lens material
LIGHT_SOURCE
light source
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
253-006
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
POWER_CONNECTOR_DESCRIPTION
power connector description
Lighting Connector
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/en-us/MedicalProducts/Lighting/Pages/Ritter253LEDExamLight.aspx#specifications
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/EN-US/MEDICALPRODUCTS/LIGHTING/Pages/Ritter253LEDExamLight.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.midmark.com
VOLTAGE
voltage
110.000
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ritter 253
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions