??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Ritter 244
Bill of material
Ritter 244
ORDERNO
Ritter 244
ADJUSTABLE_ARM_SYSTEM
adjustable arm system
0
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
2.500
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020810
BASE_BLACK_MATERIAL
base black material
BASE_MATERIAL
base material
CALC_HEIGHT
calc_height
18
CASTERS
casters
0
CATEGORY
category
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ritter 244 Barrier Free Bariatric Power Treatment Table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOT_CONTROL
foot control
0
HEIGHT
height
18
HOST
host
0
KEYNOTE
keynote
LENGTH
length
80
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MAX_HEIGHT
max_height
34
METAL_FRAME_MATERIAL
metal frame material
MIN_HEIGHT
min_height
18
MODEL
model
Ritter 244
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PART_TYPE
part type
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
850
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Ritter244BariatricPowerTreatmentTable.aspx#documentation
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Ritter244BariatricPowerTreatmentTable.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VOLTAGE
voltage
120.000
WEIGHT
weight
340
WIDTH
width
32
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ritter 244
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions