??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Ritter 230
Bill of material
Ritter 230
ORDERNO
Ritter 230
ADJUSTABLE_ARM_SYSTEM
adjustable arm system
0
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
7.500
APPARENT_LOAD
apparent load
0
ARTICULATING_ARMBOARD
articulating armboard
0
ARTICULATING_KNEE_CRUTCHES
articulating knee crutches
0
ASSEMBLY_CODE
assembly code
E1020810
BASE_ACCENT_MATERIAL
base accent material
BASE_BLACK_MATERIAL
base black material
BASE_MATERIAL
base material
BASE_RAILS
base rails
0
CALC_HEIGHT
calc_height
22.500
CATEGORY
category
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ritter 230 Universal Power Procedures Table
DESIGN_OPTION
design option
-1
DOUBLE_ARM_INSTRUMENT_TRAY
double arm instrument tray
0
FAMILY_NAME
family name
FIXED_ARMBOARD
fixed armboard
0
HAND_SURGERY_ARMBOARD
hand surgery armboard
0
HEADREST_OPTION
headrest option
HEIGHT
height
19
HOST
host
0
IV_POLE
iv pole
0
KEYNOTE
keynote
LENGTH
length
80
LIGHT_BRACKET
light bracket
0
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MAX_HEIGHT
max_height
43.500
METAL_FRAME_MATERIAL
metal frame material
MIN_HEIGHT
min_height
22.500
MODEL
model
Ritter 230
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PART_TYPE
part type
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
450
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Ritter230UniversalPowerProceduresTable.aspx#documentation
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Ritter230UniversalPowerProceduresTable.aspx
RESTRAINT_STRAPS
restraint straps
0
RITTER_253_LED_EXAM_LIGHT
ritter 253 led exam light
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_PANEL_RESTRAINTS
side panel restraints
0
SINGLE_ARM_DOUBLE_ARTICULATING_HEADREST_SUPPORT
single arm double articulating headrest support
0
SINGLE_ARM_INSTRUMENT_TRAY
single arm instrument tray
0
STANDARD_KNEE_CRUTCHES
standard knee crutches
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VISION_BLOCK_SCREEN
vision block screen
0
VOLTAGE
voltage
115.000
WEIGHT
weight
440.000
WIDE_FOOTREST
wide footrest
0
WIDTH
width
32
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ritter 230
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions