??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Ritter 204
Bill of material
Ritter 204
ORDERNO
Ritter 204
ADJUSTABLE_ARM_SYSTEM
adjustable arm system
0
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
5
APPARENT_LOAD
apparent load
0
ARTICULATING_KNEE_CRUTCHES
articulating knee crutches
0
ASSEMBLY_CODE
assembly code
E1020810
ASSIST_HANDLES
assist handles
0
BASE_BLACK_MATERIAL
base black material
BASE_MATERIAL
base material
CATEGORY
category
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ritter 204 Examination Table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
32.250
HOST
host
0
KEYNOTE
keynote
LENGTH
length
59.500
LIGHT_BRACKET
light bracket
0
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
METAL_FRAME_MATERIAL
metal frame material
MODEL
model
Ritter 204
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PART_TYPE
part type
0
PASS_THROUGH_DRAWER_STOP
pass through drawer stop
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
500
PC_WORK_SURFACE
pc work surface
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.documark.com/Documents/ng/003-1507-00.pdf
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/ManualExaminationTables/Pages/Ritter204ExaminationTable.aspx#
RITTER_253_LED_EXAM_LIGHT
ritter 253 led exam light
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL_TREATMENT_PAN
stainless steel treatment pan
0
STANDARD_KNEE_CRUTCHES
standard knee crutches
0
STIRRUPS
stirrups
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
UPHOLSTERY_TYPE
upholstery type
URL
url
http://www.midmark.com
UROLOGY_DRAIN_PAN
urology drain pan
0
VOLTAGE
voltage
115.000
WEIGHT
weight
220.000
WIDTH
width
28.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Ritter 204
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions