??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Berger Tools
Description
RHGO Ø 38 - Heavy duty die springs
Bill of material
RHGO38-115
ARTNR
DH
Hole diameter
38.10 mm
DD
Rod diameter
19.05 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
DeflessionE
mm
Enter value for SX
DeflessionE
mm
cm
inch
ft
FX
Force
0 N
S1
Deflection for optimum life
mm
F1
Force
N
S2
Deflection for long life
mm
F2
Force
N
S3
Max. operating deflection
mm
F3
Force
N
SN
Max. deflection
mm
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions