??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Berger Tools
Description
RG 1500 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
RG1500-125
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
10.18 cm^2
W
Weight
Kg
P2
Pressione FC
150 Bar
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions