??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Novotechnik
Description
RFC4800 - NOVOHALL Angle Sensor touchless technology transmissive
Bill of material
RFC-4801-603-211-251
CNSORDERNO
Order number
MB
Range max.
360
A
Output
SA
Protection min.
IP67
TMIN
Temp. min.
-40 °C
TMAX
Temp. max.
°C
MA
Mechanical version
AK
Number of channels
S
Model
MW
Measuring range
AL
Resolution
VU
Operating voltage Ub
SS
Interface
AS
Output signal
SSP
Interface parameter
KL
Output characteristics
EA
Electrical connection
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions