??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Stanley Access
Description
Revolver_BIM
Bill of material
4 Panel
IDENT
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
APPEAR_IN_SCHEDULE
appear in schedule
0
ASSEMBLY_CODE
assembly code
C1020210
BOTTOM_RAIL_HEIGHT
bottom rail height
4.000
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
© 2014 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_ANGEL
ctrl angel
CTRL_BOTTOM_RAIL_HEIGHT
ctrl bottom rail height
4
CTRL_FRAME_DEPTH
ctrl frame depth
CTRL_FRAME_INSET
ctrl frame inset
0
CTRL_FRAME_OFFSET
ctrl frame offset
0
CTRL_FRAME_OPENING_WIDTH
ctrl frame opening width
50.000
CTRL_FRAME_WIDTH_HEAD
ctrl frame width head
0.688
CTRL_GLAZING_THICKNESS
ctrl glazing thickness
0.500
CTRL_GLAZING_THICKNESS_PANEL
ctrl glazing thickness panel
0.500
CTRL_HEIGHT
ctrl height
96.000
CTRL_PANEL_BOTTOM_RAIL_HEIGHT
ctrl panel bottom rail height
4
CTRL_VOID_OFFSET
ctrl void offset
12.000
CTRL_WALL_THICKNESS
ctrl wall thickness
11
CTRL_WIDTH
ctrl width
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
3 or 4 Panel Revolving Door
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_DEPTH
frame depth
6.000
FRAME_END_OFFSET
frame end offset
FRAME_FINISH
frame finish
FRAME_HEIGHT_CANOPY
frame height canopy
0.688
FRAME_INSET
frame inset
0
FRAME_OFFSET
frame offset
0
FRAME_OPENING_RADIUS
frame opening radius
25.000
FRAME_OPENING_WIDTH
frame opening width
48.000
FRAME_WIDTH
frame width
3.000
FUNCTION
function
0
GLAZING_INSIDE_RADIUS
glazing inside radius
GLAZING_MATERIAL
glazing material
GLAZING_OUTSIDE_RADIUS
glazing outside radius
GLAZING_THICKNESS
glazing thickness
0.500
GLAZING_THICKNESS_PANEL
glazing thickness panel
0.500
HARDWARE_FINISH
hardware finish
HAS_PUSHBAR
has pushbar
1
HEAD_RAIL
head rail
3.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
96.000
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MODEL
model
3500 Series Revolving Door
OMNICLASS_NUMBER
omniclass number
23.30.10.17.21
OMNICLASS_TITLE
omniclass title
Revolving Doors
OPENING_THICKNESS_OFFSET
opening thickness offset
0.125
OPERATION
operation
PANEL_BOTTOM_RAIL_HEIGHT
panel bottom rail height
0
PANEL_FINISH
panel finish
PANEL_THICKNESS
panel thickness
1.750
PANEL_TYPE
panel type
PANEL_WIDTH
panel width
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
http://www.stanleyaccesstechnologies.com/index.asp?MODE=revolve3500
RADIUS_INNER
radius inner
RADIUS_OUTER
radius outer
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SILL_EXTENSION
sill extension
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
Manual
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.stanleyaccess.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
11
WIDTH
width
CTRL_VOID_OPENING
ctrl void opening
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions