??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Illuma Lighting
Description
revolva-led83
Bill of material
revolva-led83
ORDERNO
revolva-led83
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLENUMBER
articlenumber
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BALLASTSCELMAENERGYEFFCIENCYINDEX
ballastscelmaenergyeffciencyindex
0
BARCODE
barcode
123456789012
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOUR_FINISH
colour/finish
CONSTITUENTS
constituents
n/a
CONTROLGEARPOSITION
controlgearposition
Movable
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Commercial
DESIGN_OPTION
design option
-1
DESIGN_STATUS
design status
1
DESIGNER
designer
Josh_n
DURATIONUNIT
durationunit
n/a
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
50,000
FAMILY_NAME
family name
FEATURES
features
n/a
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEIGHT
height
40
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
ClassIIAppliance
INTERNALFUSE
internalfuse
n/a
IP_CODE
ip_code
KEYNOTE
keynote
LAMP
lamp
Phillips LED
LAMPCOLOURINGRENDERINGINDEX
lampcolouringrenderingindex
0
LAMPRATING
lamprating
62w
LAMPTYPE
lamptype
LED
LENGTH
length
1200
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Recessed
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Ceiling
LIGHTSOURCE
lightsource
LED
LUMENS
lumens
5600lm
LUMINAIREPOWERFACTOR
luminairepowerfactor
1
LUMINAIRETYPE
luminairetype
Ceiling Mounted LED
MAINTENANCEFACTOR
maintenancefactor
1
MANUFACTURER
manufacturer
illuma lighting
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
n/a
MANUFACTURERURL
manufacturerurl
www.illuma.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Die-Cast Aluminum
MODEL
model
Revolva LED
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
RV256AL
NAME
name
revolva-led83
NBSDESCRIPTION
nbsdescription
General Purpose Luminaires
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
25-50-20/175
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50
NOMINALHEIGHT
nominalheight
462.427
NOMINALLENGTH
nominallength
1200.000
NOMINALVOLTAGE
nominalvoltage
240
NOMINALWIDTH
nominalwidth
146.848
NUMBEROFPOLES
numberofpoles
0
NUMBEROFSOURCES
numberofsources
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIC
optic
General Lighting
PART_NUMBER
part number
Revolva LED
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRICPERFORMANCE
photometricperformance
n/a
PRODUCTINFORMATION
productinformation
http://www.illuma.co.uk/shopsc/revolva-led/83.htm
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
1200 x 160
SOCKET
socket
n/a
SUPPLYCIRCUITCONDUCTORCONNECTIONS
supplycircuitconductorconnections
1
SUSPENSION_LENGTH
suspension length
400
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE_1
tilt angle 1
90
TILT_ANGLE_2
tilt angle 2
90.000
TOTALWATTAGE
totalwattage
62
TYPE_COMMENTS
type comments
Suspendable as standard
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
URL
url
www.illuma.co.uk
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
1.75kg
WIDTH
width
160
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions