??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 26
HELP_VARIABLE
Company
AXIS LIGHTING
Description
REVIT-ZEN
Bill of material
ZELED-SL 65/35-1100-90-30-MAL-4-W
IDENT
VAR2_LAMP
2 lamp
0
VAR3_LAMP_OR_MORE
3 lamp or more
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BULB_LENGTH
bulb length
18.963
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1.681
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
END_CAP_HUB
end cap hub
1
END_MOUNTING
end mounting
1
FAMILY_NAME
family name
FIXTURE_HEIGHT
fixture height
2
FIXTURE_WIDTH
fixture width
5.469
HOST
host
5
HOST_LENGTH
host length
60.000
HOST_WIDTH
host width
13.500
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_DIST
lamp dist
LAMP_START_DIST
lamp start dist
LAMP_WATTAGE
lamp wattage
50.000
LENGTH
length
48.000
LENGTH_CARTRIDGE
length cartridge
46.250
LENGTH_OVERALL
length overall
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LINEAR_LENGTH
linear length
MAL
mal
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
ZEN
MSO
mso
NB_LAMP
nb lamp
2
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
START_CAP_HUB
start cap hub
1
START_MOUNTING
start mounting
1
SUSPENSION_LENGTH
suspension length
18
SYMBOL_2D__LENGTH_1
symbol 2d_ length 1
SYMBOL_2D__LENGTH_2
symbol 2d_ length 2
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
ZEN_12FT
zen 12ft
NAME
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions