??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
AXIS LIGHTING
Description
REVIT_PEND_DI_STENCIL_HUBS
Bill of material
63c91491-e484-44be-b304-0b88ffdb0037.rfa
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Lighting Fixture
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HOST_LENGTH
host length
71.125
HOST_WIDTH
host width
13.500
HOUSING_FINISH
housing finish
KEYNOTE
keynote
16510
LAMP
lamp
LAMP_WATTAGE
lamp wattage
0
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Stencil Pendant Direct Hub Y
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_LENGTH
suspension length
18
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/StencilHome.php?103
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
REVIT_PEND_DI_STENCIL_HUBS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions