??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 10
HELP_VARIABLE
Company
Reelcraft Industries
Description
Reverse Plug Cord Reels
Bill of material
L 5550 123 3-RP – 123 50 ft. Reverse Plug Power Cord Reel NEMA 5-15P
ORDERNO
AMPS
amps
AWG
awg
CONDUCTORS
conductors
3
CORD_ENDING
cord ending
Single Plug
CORDCABLE_INCLUDED
cordcable included
Yes
CORDCABLE_LENGTH
cordcable length
SERIES
series
TYPE
type
UPC
upc
VOLTS
volts
125
WEIGHT
weight
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions