??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Reelcraft Industries
Description
REELSAFE™ Welding Hose Reels
Bill of material
RSTW7400 OLPT – 14 in. x 50 ft. REELSAFE™ T-Grade Welding Hose Reel
ORDERNO
HOSE_I_D_
hose i.d.
14
HOSE_INCLUDED
hose included
HOSE_LENGTH
hose length
50'
HOSE_O_D_
hose o.d.
0.53
INLET
inlet
14 NPT(F)
MAX_TEMPERATURE
max temperature
150 °F
PRESSURE
pressure
200 psi
REEL_OUTLET
reel outlet
916 – 18(M)
SERIES
series
RS
WEIGHT
weight
NAME
name
HOSE_END
hose end
UPC
upc
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions