??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Hylec-APL
Description
Reducers
Bill of material
1109
ORDERNO
ADDITIONAL_MATERIAL_DETAIL
additional material detail
Body - Brass CuZn39Pb3 nickel plated
BODY_MATERIAL
body material
Brass CuZn39Pb3 nickel plated
EXTERNAL_CONNECTING_THREAD_TYPE
external connecting thread type
HEIGHT__MM_
height (mm)
IP_RATING
ip rating
dependent on the combination with other components
MAX_TEMPERATURE_RATING__C
max temperature rating °c
200
MIN_TEMPERATURE_RATING__C
min temperature rating °c
-60
PRODUCT_TYPE
product type
Standard
THREAD_LENGTH__MM_
thread length (mm)
THREAD_SIZE
thread size
NAME
name
COLOUR
colour
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions