??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Prudential
Description
Recessed
Bill of material
P4000 Semi-Recessed
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
C_LARGE_VOID
c large void
C_NON_PREMIUM_COLOR
c non-premium color
C_NON_PREMIUM_COLOR_MUD_OVER
c non-premium color mud over
C_PREMIUM_COLOR
c premium color
C_PREMIUM_COLOR_MUD_OVER
c premium color mud over
C_ROUGH_IN
c rough in
C_ROUGH_IN_LEFT
c rough in left
C_ROUGH_IN_RIGHT
c rough in right
C_ROUGH_IN_WIDTH
c rough in width
C_SMALL_VOID
c small void
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
CEILING_SYSTEMS
ceiling systems
CIRCUITING
circuiting
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRAINTS
constraints
CONTROL
control
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OPTIONS
options
OUTPUT
output
PART_TYPE
part type
0
PHASE
phase
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PREMIUM_FINISH
premium finish
PREMIUM_FINISH_NOTE
premium finish note
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.prulite.com
VERSION
version
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
WATTAGE_COMMENTS
wattage comments
WIDTH
width
X1_T_BAR
x1 t-bar
X3_FLANGED_HARD_CEILING
x3 flanged hard ceiling
X3R_FLANGED_HARD_CEILING
x3r flanged hard ceiling
X7_FLANGELESS_MUD_IN_HARD_CEILING
x7 flangeless mud-in hard ceiling
NAME
name
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
CONVEX_SHIELDING
convex shielding
EMIT_FROM_LINE_LENGTH
emit from line length
FIXTURE_ROTATION
fixture rotation
FLAT_SHIELDING
flat shielding
FREQUENCY
frequency
HOUSING_MATERIAL
housing material
LAMP_QUANTITY
lamp quantity
LIGHT_ROTATION_LOCATION
light rotation location
LOAD_CLASSIFICATION
load classification
NOMINAL_DIAMETER
nominal diameter
OVERALL_HEIGHT
overall height
RECESSED_KIT
recessed kit
SEMI_RECESSED
semi recessed
SHIELDING_MATERIAL
shielding material
TOTAL_LUMENS
total lumens
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
BODY_TOP_WIDTH
body top width
BORDER_END_OFFSET
border end offset
DOOR_FRAME_MATERIAL
door frame material
FLUSH_DOOR_FRAME_VISIBILITY
flush door frame visibility
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
MOUNTING
mounting
NOMINAL_LENGTH
nominal length
NOMINAL_WIDTH
nominal width
OVERALL_DEPTH
overall depth
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
REGRESSED_DOOR_FRAME
regressed door frame
REGRESSED_DOOR_FRAME_VISIBILITY
regressed door frame visibility
REGRESSED_FRAME_DEPTH
regressed frame depth
SERIES
series
NOMINAL_DEPTH
nominal depth
CENTER_SHIELD_SECTION_WIDTH
center shield section width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions