??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Prudential
Description
Recessed Linear
Bill of material
P23 — 2˝ Slot
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
CATEGORY
category
CIRCUITING
circuiting
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION
distribution
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIONAL_TRIMLESS_MUD_OVER_FLANGE
optional trimless mud-over flange
OUTPUT
output
PART_TYPE
part type
0
PHASE
phase
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
WATTAGE_COMMENTS
wattage comments
WIDTH
width
NAME
name
DESCRIPTION
description
ELECTRICAL_CONNECTOR
electrical connector
HARD_CEILING_MUD_OVER_FLANGE
hard ceiling mud over flange
REFLECTOR_FINISH
reflector finish
C_LOUVERS
c louvers
C_NUMBER_OF_LOUVERS
c number of louvers
C_TRIM_OPTION
c trim option
EMERGENCY_LIGHTING
emergency lighting
LENS_POSITION_RECESSED
lens position recessed
LOUVERS
louvers
SHEILDING
sheilding
SHIELDING_FINISH
shielding finish
TRIM
trim
TRIMLESS
trimless
C_NON_PREMIUM_COLOR
c non-premium color
C_PREMIUM_COLOR
c premium color
CONSTRAINTS
constraints
DEPTH
depth
DISTRIBUTION_PATTERNS
distribution patterns
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
PREMIUM_FINISH
premium finish
PREMIUM_FINISH_NOTE
premium finish note
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
HOUSING_MATERIAL
housing material
LAMP_QUANTITY
lamp quantity
LENS
lens
LENS_VISIBILITY
lens visibility
LOAD_CLASSIFICATION
load classification
LOUVER_DISTANCE
louver distance
LOUVER_END_OFFSET
louver end offset
LOUVER_QUANTITY
louver quantity
LOUVER_VISIBILITY
louver visibility
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MOUNTING
mounting
OVERALL_DEPTH
overall depth
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
SERIES
series
SHIELDING_MATERIAL
shielding material
TOTAL_LUMENS
total lumens
LENS_OFFSET
lens offset
MASKING_VISIBILITY
masking visibility
NOMINAL_WIDTH
nominal width
DOOR_FRAME_MATERIAL
door frame material
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions