??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 26
HELP_VARIABLE
Company
Hakron
Description
Recess tube ongoing
Bill of material
recess_tube_ongoing_hakron_sparingsbuis__57_63_doorgaand
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
3000.000 mm
NOMINALWIDTH
Nominal width
33.000 mm
PRODUCTSKU
Product SKU
sparingsbuis_doorgaand
PRODUCTFAMILY
Product family
Recess
PRODUCTGROUP
Product group
Tube-Ongoing
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.0015
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637147595&refRecID3=5637153584&refRecID4=5637161458&l2=Stortonderbrekingen%20en%20sparingen&l3=Sparingen&l4=Sparingsbuis
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
SPARINGSBUISLENGTETYPEBASED
sparingsbuis_lengte_type_based
1.000
SPARINGSBUISDIAMETERBINNEN
sparingsbuis_diameter_binnen
mm
SPARINGSBUISDIAMETERBUITEN
sparingsbuis_diameter_buiten
mm
SPARINGSBUISLENGTEINSTANCE
sparingsbuis_lengte_instance
500.000 mm
SPARINGSBUISLENGTETYPE
sparingsbuis_lengte_type
600.000 mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
24-02-2017
DESCRIPTION
Description
Hakron Sparingsbuis
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
c4d5a2aa-0c20-4814-920d-355609b34e1b
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=Sparingsbuis
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu\
VERSION
Version
3.0
SPARINGSBUISLENGTEBER
sparingsbuis_lengte_ber
600.000 mm
SPARINGSBUISRADIUSBINNENBER
sparingsbuis_radius_binnen_ber
mm
SPARINGSBUISRADIUSBUITENBER
sparingsbuis_radius_buiten_ber
mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions