??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
receptacle_TR-20.3
Bill of material
receptacle_TR-20.3
ORDERNO
receptacle_TR-20.3
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
BASE_PLATE
base plate
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Multi-Cycle Receptacle, OutSide Corner Unit with three Quarter Rounds, TR-20.3 Aluminum, Glass and Paper Magazines
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
32.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TR-20.3
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PAPER_ALUMINUM_GLASS
paper/aluminum/glass
1
PAPER_PLASTIC_GLASS
paper/plastic/glass
0
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WIDTH
width
25
WORK_PLANE_BASED
work plane-based
0
NAME
name
receptacle_TR-20.3
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions