??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
receptacle_TR-17_recycle_slots_with_optional_rain_sheild
Bill of material
receptacle_TR-17_recycle_slots_with_optional_rain_sheild
ORDERNO
receptacle_TR-17_recycle_slots_with_optional_rain_sheild
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
BASE
base
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Recyle Receptacle with Rain Shield, TR-17
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
2.917
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TR-17
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_HEIGHT
overall height
3.833
PART_TYPE
part type
0
RAIN_SHIELD
rain shield
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WIDTH
width
2.167
WORK_PLANE_BASED
work plane-based
0
NAME
name
receptacle_TR-17_recycle_slots_with_optional_rain_sheild
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions