??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Color Kinetics
Description
ReachElite Essential White Powercore
Bill of material
ReachElite Essential White Powercore
ORDERNO
ReachElite Essential White Powercore
ACCESSORIES
accessories
See Product Documentation Link
ANGLE_CONSTRAINT
angle constraint
0
APPARENT_LOAD
apparent load
300
ASSEMBLY_CODE
assembly code
AVAILABLE_FINISHES
available finishes
Dark Gray
BEAM_ANGLE
beam angle
2.6° Beam Angle
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
On/Off; digital dimming by 4 conductor cable & DE Pro
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.2125984251968
DESCRIPTION
description
Please Load Accompanying Type Catalog (.txt)
DESIGN_OPTION
design option
-1
DESIRED_ROTATION_OF_HEAD_1
desired rotation of head 1
0
DESIRED_ROTATION_OF_HEAD_2
desired rotation of head 2
0
DESIRED_ROTATION_OF_HEAD_3
desired rotation of head 3
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
0
FIXTURE_CONNECTIONS
fixture connections
Integral male/female waterproof connector
FIXTURE_MATERIAL_FINISH
fixture material finish
FREQUENCY
frequency
60
HEIGHT
height
17.6889763779528
HOST
host
5
HUMIDITY
humidity
0 to 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
100 to 277, auto-ranging, 50/60 Hz
INTERFACE
interface
Data Enabler Pro
KEYNOTE
keynote
LAMP
lamp
LED
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING_METHOD
mounting method
Mounting Yoke
NUMBER_OF_LUMINAIRES
number of luminaires
3
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14
OMNICLASS_TITLE
omniclass title
Luminaries for External Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
PLURAL
plural
1
POWER_CONSUMPTION
power consumption
300W max at full output, steady state
POWER_FACTOR
power factor
0.9
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
ReachElite Essential White Powercore
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/essentialwhite/ReachElite-eW-Powercore/
REGULATORY_LISTING
regulatory listing
UL/cUL, CE, CQC
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
300W
WEIGHT
weight
90.3lb (41kg)
WIDTH
width
27.6692913385827
NAME
name
ReachElite Essential White Powercore
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions