??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FloAire
Description
RDUS-U2-FA - Restaurant Duty
Bill of material
RDUS-U2-FA - Restaurant Duty
ORDERNO
RDUS-U2-FA - Restaurant Duty
ALTITUDE
altitude
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BHP
bhp
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
28.625
D_105
d_105
11.125
D_122
d_122
13
D_135
d_135
14.375
D_150
d_150
15.875
D_165
d_165
17.438
D_182
d_182
19.375
D_200
d_200
21.188
D_222
d_222
23.562
D_245
d_245
25.938
D_270
d_270
28.625
D_300
d_300
31.812
D_330
d_330
35.125
D_365
d_365
38.750
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCHARGE_VELOCITY
discharge velocity
0
E
e
21.375
E_2
e/2
10.688
E_105
e_105
8.625
E_122
e_122
9.875
E_135
e_135
10.812
E_150
e_150
11.938
E_165
e_165
13.188
E_182
e_182
14.562
E_200
e_200
15.938
E_222
e_222
17.688
E_245
e_245
19.438
E_270
e_270
21.375
E_300
e_300
23.875
E_330
e_330
26.062
E_365
e_365
28.875
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
G
g
30.500
G_105
g_105
14.500
G_122
g_122
14.500
G_135
g_135
15.750
G_150
g_150
17.750
G_165
g_165
19
G_182
g_182
21
G_200
g_200
22.750
G_222
g_222
25.500
G_245
g_245
28
G_270
g_270
30.500
G_300
g_300
27.500
G_330
g_330
30.000
G_365
g_365
33.500
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
O
o
28.500
O_2
o/2
14.250
O_105
o_105
11.125
O_122
o_122
13.250
O_135
o_135
14.562
O_150
o_150
16.188
O_165
o_165
17.750
O_182
o_182
19.500
O_200
o_200
21.375
O_222
o_222
23.750
O_245
o_245
26.062
O_270
o_270
28.500
O_300
o_300
31.625
O_330
o_330
34.750
O_365
o_365
38.500
OMNICLASS_NUMBER
omniclass number
23.75.35.17.27
OMNICLASS_TITLE
omniclass title
Centrifugal Fans
PART_TYPE
part type
0
PHASE
phase
1
PITCHHEIGHT
pitchheight
0
PITCHWIDTH
pitchwidth
12.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RPM
rpm
0
SCROLL_ROTATION
scroll rotation
90
SHARED
shared
0
SUPPORT_RAIL_HEIGHT
support_rail_height
10
SUPPORT_RAILS
support_rails
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_BASE_HEIGHT
unit_base_height
0
UNIT_SIZE
unit_size
270
URL
url
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
RDUS-U2-FA - Restaurant Duty
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions