??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AirConcepts
Description
RDDW
Bill of material
RDDW
ORDERNO
RDDW
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_RADIUS
duct radius
0.417
FACE_OFFSET_IN
face offset in
0.604
FACE_OFFSET_OUT
face offset out
0.667
FAMILY_NAME
family name
FRAME_DIAMETER
frame diameter
0.833
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts, Inc
MASSUNIT
massunit
1
MAX_FLOW
max flow
559
MIN_FLOW
min flow
140
MODEL
model
RDDW
NOMINAL_SIZE
nominal size
0.667
NOMINAL_SIZE_INS
nominal size ins
0.656
NOMINAL_SIZE_RADIUS
nominal size radius
0.333
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airconceptsinc.com
WORK_PLANE_BASED
work plane-based
1
NAME
name
RDDW
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions