??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
RD-Side Type
Bill of material
FSRDSY030-S
MAT
Material
SUS304
A
Basic dimension
30 mm
L
Dimension
56 mm
MASS
Mass
46 g
CNSORDERNO
order number
FSRDSY030-S
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions