??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Autogrip Machinery
Description
RD(Non-Thru-Hole)
Bill of material
0ALLDRYSZ
ORDERNO
PRODUCT_DESCRIPTION
product description
The main advantage of using a hydraulic rotating cylinder is that it allows for precise and controlled movement in a range of industrial and commercial applications. Because the rotating hydraulic cylinder is powered by pressurized fluid, it can exert a large amount of force while remaining relatively compact in size. Additionally, the use of a rotary actuator allows for rotation in a specific direction, which can be beneficial in certain applications. Other advantages include durability, ease of maintenance, and flexibility in design. Overall, hydraulic rotating cylinders can help improve efficiency, accuracy, and productivity in various industries. Feature For short form, lightweight, double rod rotary cylinder. Built-in safety check valves and pressure relief valves. The drain port should be independently connected to the oil tank to avoid back pressure.
NAME
name
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업