??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Acudor
Description
RD-5090DUCT DOOR for Round Ducts
Bill of material
RD-5090DUCT DOOR for Round Ducts
ORDERNO
RD-5090DUCT DOOR for Round Ducts
ASSEMBLY_CODE
assembly code
C1020700
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Round Duct Access Door
DESIGN_OPTION
design option
-1
DUCT_DIAMETER
duct diameter
16
DUCT_RADIUS
duct radius
8
FAMILY_NAME
family name
FINISH
finish
HOST
host
5
INSTALLATION_TYPE
installation type
Surface Mount
KEYNOTE
keynote
LATCH_DISTANCE
latch distance
0.688
MANUFACTURER
manufacturer
Acudor
MASSUNIT
massunit
1
MATERIAL
material
Galvanized Steel-Acudor-16 Gauge-Mill Finish
MODEL
model
RD-5090 17x13
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
OUTER_DUCT_DIAMETER
outer duct diameter
16.125
OUTER_DUCT_RADIUS
outer duct radius
8.062
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://acudor.com/images/acudor/accessdoors/duct/RD5090/RD5090_PS.pdf
PRODUCT_PAGE_URL
product page url
https://acudor.com/products/duct-access-doors/rd-5090
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://acudor.com/
WIDTH
width
17
NAME
name
RD-5090DUCT DOOR for Round Ducts
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions