??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
RCM1000V
Bill of material
RCM1000V
ORDERNO
RCM1000V
ACCURACY_5060_HZ
accuracy 5060 hz
± 2%, ± 3 digit
ACCURACY_60_HZ
accuracy 60 hz
± 10%, ± 3 digit
BURST
burst
EN 61000-4-4 ± 4 kV pulse 550 ns, f = 5 kHz, t = 15 ms, T = 300 ms
CABLE_FOR_EXTERNAL_TRANSFORMER
cable for external transformer
≤ 10 m, single wire, ≥ 0,75 mm2
CONTAMINATION_LEVEL
contamination level
2
DELAY_ALARM_OFF
delay alarm off
adjustable 0 ... 999 s
DELAY_ALARM_ON
delay alarm on
adjustable 0,03 ... 10,0 s (Prog. 2 = 0,03 ... 500,0 s)
DESIGN
design
V4, 4 TE, mounting height 55 mm
DIMENSION__W_X_H_X_D_
dimension (w x h x d)
70 x 90 x 58 mm
ELECTROSTATIC_DISCHARGE
electrostatic discharge
IEC 61000-4-2 ± 3,8 kV discharge contact, ± 6 kV discharge air
EMITTED_INTERFERENCE
emitted interference
EN 61000-6-3
EXTERNAL_TRANSFORMER
external transformer
Type STWA3D... (20, 35, 70, 125)
FUNCTION_AT_LOSS_OF_SUPPLY_VOLTAGE_US
function at loss of supply voltage us
depending of configuration of relays closed current - relays release = alarm operating current - relays remain released (= no alarm)
HYSTERESIS_ALARM_1_ALARM_2
hysteresis alarm 1 alarm 2
10%...25%
HYSTERESIS_ALARM_1ALARM_2
hysteresis alarm 1alarm 2
10 % ... 25 %
INSTALLATION
installation
Snap mount on standard rail 35 mm acc. to EN 60715 or screws M4
MEASURING_RANGE
measuring range
0,003 A ... 9,999 A
MONITORING_RANGE_ALARM_1_ALARM_2
monitoring range alarm 1 alarm 2
0,010 A ... 9,999 A
OVERVOLTAGE_CATEGORY
overvoltage category
III
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP3020
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20...+65 °C
RATED_FREQUENCY_RANGE
rated frequency range
50 ...500 Hz
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE__UI_
rated insulation voltage (ui)
AC 300 V
RATED_RESIDUAL_OPERATIONAL_CURRENT__ION_
rated residual operational current (ion)
Alarm 2 - adjustable 0,010 A ... 9,999 A Alarm 1 - adjustable 50% ... 100% of alarm 2
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC DC 24V - 240V, 1,5W, 5 VA
RELAYS_K1__K2__ALARM_1__2_
relays k1, k2 (alarm 1, 2)
2 x 1 co-contacts, type 2, see general technical informations
RESPONSE_CHARACTERISTIC
response characteristic
Typ A
STARTUP_DELAY_POWER_ON
startup delay power on
adjustable 0 ... 10 s
STORAGE_TEMPERATURE
storage temperature
-20...+70 °C
SURGE
surge
IEC 61000-4-5 ± 2 kV
SWITCHING_LIMITS_FOR_ALARM_1ALARM_2
switching limits for alarm 1alarm 2
0 ... -20%
TOLERANCE
tolerance
DC 20,4 - 297 V, AC 20-264 V 50 ...500 Hz
WEIGHT
weight
app. 170 g
NAME
name
RCM1000V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions