??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Harken
Description
Ratchamatic HTE Blocks
Bill of material
57 mm Ratchamatic® HTE Block — Swivel
ORDERNO
MAXIMUM_LINE____IN_
maximum line ø (in)
38 in
MAXIMUM_LINE____MM_
maximum line ø (mm)
10 mm
MAXIMUM_WORKING_LOAD__KG_
maximum working load (kg)
227 kg
MAXIMUM_WORKING_LOAD__LB_
maximum working load (lb)
500 lb
SHEAVE____IN_
sheave ø (in)
2 14 in
SHEAVE____MM_
sheave ø (mm)
57 mm
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions