??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Lutron
Description
Radio Powr Savr Occupancy Vacancy Sensor
Bill of material
Sensor-Lutron-Radio_Powr_Savr_Daylight
ORDERNO
Sensor-Lutron-Radio_Powr_Savr_Daylight
VAR2D_RANGE_VISIBILITY
2d range visibility
VAR3D_RANGE_VISIBILITY
3d range visibility
ACTUAL_ROOM_COVERAGE__L_X_W_
actual room coverage (l x w)
ASSEMBLY_CODE
assembly code
D5030800
CEILING_OPENING_DIAMETER
ceiling opening diameter
CEILING_OPENING_RADIUS
ceiling opening radius
CLEARANCE
clearance
COPYRIGHT
copyright
© 2019 Lutron Electronics Co., Inc.
COST
cost
0
CURRENT
current
0.001
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0.000
DESCRIPTION
description
Wireless Daylight Sensor
DESIGN_OPTION
design option
-1
DESIGN_SENSOR_ELEVATION
design sensor elevation
FIELD_OF_VIEW
field of view
FREQUENCY
frequency
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
http://www.lutron.com/TechnicalDocumentLibrary/041277A.pdf
LABEL
label
DS
LIGHT_LEVEL
light level
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MAXIMUM_CEILING_HEIGHT
maximum ceiling height
MAXIMUM_COVERAGE
maximum coverage
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
104.000
MAXIMUM_ROOM_COVERAGE__L_X_W_
maximum room coverage (l x w)
MINIMUM_CEILING_HEIGHT
minimum ceiling height
MINIMUM_CLEARANCE
minimum clearance
MINIMUM_COVERAGE
minimum coverage
MINIMUM_OPERATING_TEMPERATURE
minimum operating temperature
32.000
MINIMUM_ROOM_COVERAGE__L_X_W_
minimum room coverage (l x w)
MODEL
model
LRF2-DCRB-WH
MOUNTING_DIAMETER
mounting diameter
MOUNTING_RADIUS
mounting radius
OCCUPANCY_SENSOR
occupancy sensor
OMNICLASS_NUMBER
omniclass number
23.85.80.11.27
OMNICLASS_TITLE
omniclass title
Lighting Controls
OVERALL_DEPTH
overall depth
0.133
OVERALL_WIDTH
overall width
0.133
PART_TYPE
part type
0
PERFORMANCE_URL
performance url
http://www.lutron.com/en-US/Service-Support/Pages/Technical/PerfomanceSpecs.aspx
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.lutron.com/TechnicalDocumentLibrary/369262b.pdf
PRODUCT_NAME
product name
Wireless Daylight Sensor
PRODUCT_PAGE_URL
product page url
http://www.lutron.com/en-US/Products/Pages/Sensors/RadioPowrSavrDaylightSensor/Overview.aspx
RADIUS_OF_COVERAGE_AT_FLOOR
radius of coverage at floor
RANGE_DIAGRAM
range diagram
RECESSED
recessed
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSOR_BODY_HEIGHT
sensor body height
SENSOR_COVER_OFFSET
sensor cover offset
SENSOR_DIAMETER
sensor diameter
SENSOR_ELEVATION
sensor elevation
SENSOR_RADIUS
sensor radius
0.067
SENSOR_RECESSED_OFFSET
sensor recessed offset
SERIES
series
Radio Powr Savr
SHARED
shared
0
SHOW_2D_RANGE_DIAGRAM
show 2d range diagram
SHOW_3D_RANGE_DIAGRAM
show 3d range diagram
SUPPORT_PHONE
support phone
(224) 699-9545
URL
url
http://www.lutron.com
VACANCY_SENSOR
vacancy sensor
VERSION
version
2017 - v1.0b
VIDEO_LINK
video link
https://www.youtube.com/user/LutronElectronicsInc
VOLTAGE
voltage
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
ARROW_LIGHT_HORIZONTAL_OFFSET
arrow light horizontal offset
0.006
ARROW_LIGHT_TIP_DEPTH_OFFSET
arrow light tip depth offset
0.001
ARROW_VERTICAL_OFFSET
arrow vertical offset
0.005
ARROW_VOID_DEPTH
arrow void depth
0.021
ARROW_VOID_HEIGHT
arrow void height
0.009
ARROW_VOID_HORIZONTAL_OFFSET
arrow void horizontal offset
0.011
ARROW_VOID_TIP_DEPTH_OFFSET
arrow void tip depth offset
0.012
BOTTOM_COVER_RADIUS
bottom cover radius
0.223
BUTTON_HEIGHT
button height
0.004
BUTTON_VERTICAL_OFFSET
button vertical offset
0.001
CENTER_BUTTON_DEPTH_OFFSET
center button depth offset
0.026
COVER_ANGLE
cover angle
165.000
COVER_HEIGHT
cover height
0.015
DISPLAY_RANGE
display range
0
ELECTRICAL_POTENTIAL
electrical potential
3.000
FREQUENCY_AND_CHANNEL_CODES
frequency and channel codes
431.0 – 437.0 MHz (U.S.A.; Canada; Mexico; Brazil)
LIGHT_RANGE
light range
150.000
OVERALL_HEIGHT
overall height
0.058
RANGE
range
30
RANGE_END_ANGLE
range end angle
172.500
RANGE_START_ANGLE
range start angle
7.500
SENSOR_BOTTOM_BODY_HEIGHT
sensor bottom body height
0.023
SENSOR_COVER_ANGLE
sensor cover angle
195.000
SENSOR_TOP_BODY_HEIGHT
sensor top body height
0.022
SIDE_BUTTONS_DEPTH_OFFSET
side buttons depth offset
0.014
SIDE_BUTTONS_HORIZONTAL_OFFSET
side buttons horizontal offset
0.033
VAR2D_CORNER_MAJOR_VISIBILITY
2d corner major visibility
VAR2D_CORNER_MINOR_VISIBILITY
2d corner minor visibility
VAR2D_HALL_MAJOR_VISIBILITY
2d hall major visibility
VAR2D_WALL_MAJOR_VISIBILITY
2d wall major visibility
VAR2D_WALL_MINOR_VISIBILITY
2d wall minor visibility
VAR3D_CORNER_MAJOR_VISIBILITY
3d corner major visibility
VAR3D_CORNER_MINOR_VISIBILITY
3d corner minor visibility
VAR3D_HALL_MAJOR_VISIBILITY
3d hall major visibility
VAR3D_WALL_MAJOR_VISIBILITY
3d wall major visibility
VAR3D_WALL_MINOR_VISIBILITY
3d wall minor visibility
ANGULAR_ANNOTATION
angular annotation
CORNER_BRACKET_CUTOFF_LENGTH
corner bracket cutoff length
CORNER_BRACKET_ELEVATION
corner bracket elevation
CORNER_BRACKET_END_LENGTH
corner bracket end length
CORNER_BRACKET_LENGTH
corner bracket length
CORNER_MOUNT
corner mount
CORNER_MOUNT_OFFSET
corner mount offset
COVERAGE_AREA
coverage area
HALL_MOUNT
hall mount
LENS_WIDTH
lens width
LOWER_LENS_ELEVATION
lower lens elevation
MAJOR_MOTION_COVERAGE_RANGE
major motion coverage range
MAJOR_MOTION_COVERAGE_VISIBILITY
major motion coverage visibility
MAXIMUM_MOUNTING_HEIGHT
maximum mounting height
MINIMUM_MOUNTING_HEIGHT
minimum mounting height
MINOR_MOTION_COVERAGE_RANGE
minor motion coverage range
MINOR_MOTION_COVERAGE_VISIBILITY
minor motion coverage visibility
MOUNT_OPTION_LABEL
mount option label
MOUNT_SELECTOR
mount selector
MOUNTING_ANGLE
mounting angle
ORTHOGONAL_ANNOTATION
orthogonal annotation
SENSOR_CASE_RADIUS
sensor case radius
SENSOR_COVER_HEIGHT
sensor cover height
SENSOR_COVER_INSET
sensor cover inset
SENSOR_LABEL
sensor label
SENSOR_TYPE
sensor type
VOLTAGE_COMMENTS
voltage comments
WALL_MOUNT
wall mount
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions