??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hattersley
Description
R300 dpcv return male ended
Bill of material
r300_dpcv_return_male_ended_dn50
VARIANTNAME
DN50
DN50BODY
DN50 Body
1.000
DN40BODY
DN40 Body
0.000
DN32BODY
DN32 Body
0.000
DN25BODY
DN25 Body
0.000
DN20BODY
DN20 Body
0.000
DN15BODY
DN15 Body
0.000
WEIGHTKG
Weight (kg)
3.570
UKENDCONNECTION
UK End Connection
2 3/8" BSP Parallel Male
TEMPERATUREDEGC
Temperature deg C
-10 to 170°C
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20300%20Flow_Fig.R300%20Return%20-%20Hatt%20DS.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
DN 50
MODELNUMBER
ModelNumber
R300
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig.%20300%20Flow_Fig.R300%20Return%20-%20Hatt%20DS.pdf
BARCODE
Barcode
0.000
LUGGWIDTH
Lugg Width
20.000 mm
LUGGLENGTH
Lugg Length
27.000 mm
HEXTHICKNESS
Hex Thickness
19.000 mm
HEXDIACALC
Hex Dia Calc
55.000 mm
ENDROUNDTHICKNESS
End Round Thickness
17.000 mm
ENDPIECEDIA
End Piece Dia
33.000 mm
CONNECTIONSIZECALC
Connection Size Calc
25.000 mm
CONNECTIONPIECEOFFSET
Connection Piece Offset
32.000 mm
CONNECTIONPIECELENGTH
Connection Piece Length
83.800 mm
CONNECTIONPIECEDIA
Connection Piece Dia
22.000 mm
COGOFFSET
Cog Offset
11.800 mm
CAPOFFSET
Cap Offset
103.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEMPISTON
Stem / Piston
Stainless Steel BS EN 10088 - 1:2005
ORINGSEALS
O-Ring Seals
Rubber EPDM
DIAPHRAGM
Diaphragm
Rubber EPDM
CHAMBER
Chamber
Bronze BS EN 1982 (CC491K)
BONNET
Bonnet
Bronze BS EN 1982 (CC491K)
BODY
Body
Bronze BS EN 1982 (CC491K)
ADJUSTER
Adjuster
Nylon Grade PA6
BS
1.000
CONNECTIONSIZE
Connection Size
50.000 mm
BMM
B mm
205.000 mm
AMM
A mm
184.000 mm
URL
www.hattersley.com
TYPECOMMENTS
Type Comments
DN 50
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=144&catID=22
PRODUCTMODEL
Product Model
DPAR951
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20300%20Flow_Fig.R300%20Return%20-%20Hatt%20DS.pdf
PRODUCTDESCRIPTION
Product Description
DPCV- Return Male Ended
MODEL
Model
R300
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Extremely efficient, the DPCV is set to a maximum differential pressure limit, under dynamic balancing conditions, which ensures flow cannot exceed a desired rate. It therefore helps reduce energy consumption, the risk of noise and simplifies the commissioning process. Available in sizes DN15 to DN50, in flow and return configurations, the DPCV operates at a temperature range of -10 to 100C and is PN16 rated. The pressure differential is set on installation, across a 20 to 80 kPa range.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions