??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Quadrant
Bill of material
Quadrant
ORDERNO
Quadrant
VAR__CF10_OPTION_AVAILABLE_ON_LED_ONLY_AND_WILL_ONLY_WORK_IF_COMBINED_WITH__MWSB_OR__MWSA__OR_AN_EXTERNAL_PRESENCE_DETECTION_SENSOR
* cf10 option available on led only and will only work if combined with /mwsb or /mwsa, or an external presence detection sensor
VAR_S12_VERSION_IS_LED_ONLY
*s12 version is led only
DQ/800NW/B/S12X/DALI   , DQ/1100NW/B/S12X/DALI , DQ/1400NW/B/S12X/DALI  , DQ/1900NW/B/S12X/DALI
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BLANKENDS
blankends
add suffix /BE
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CORRIDORFUNCTION
corridorfunction
add suffix /CF10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY
dali3hourdurationemergency
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
100%
EFFICACY
efficacy
100lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
254.000
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IP65UPGRADE_DIE_CAST_ALUMINIUM_BODY_
ip65upgrade(die cast aluminium body)
add suffix /IP65
IPRATING
iprating
IP54
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
254.000
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall or ceiling Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
8W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
800lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MICROWAVESENSOR_ADVANCED
microwavesensor–advanced
add suffix /MWSA
MICROWAVESENSOR_BASIC
microwavesensor–basic
add suffix /MWSB
MODEL
model
DQ/800NW/XB
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPALORCLEAPRISMATICPOLYCARBONATEDIFFUSER
opalorcleaprismaticpolycarbonatediffuser
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOCELL
photocell
add suffix /PEC
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Quadrant
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECTION12VERSIONAVAILABLE
section12versionavailable
see below for part numbers
SELFTEST3HOURDURATIONEMERGENCY
selftest3hourdurationemergency
add suffix /EM3S
SEMI_RECESSED
semi-recessed
add suffix /SR
SHARED
shared
0
SWITCHDIMMING
switchdimming
add suffix /DIM
TEMP
temp
4000K
TEXTUREDWHITEFINISH
texturedwhitefinish
replace B with W
TITANIUMFINISH
titaniumfinish
replace B with C49
TOTALLIGHTOUTPUT
totallightoutput
800lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
3KG
WIDTH
width
95.000
ZINCCOATEDSTEELBODY
zinccoatedsteelbody
NAME
name
Quadrant
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions